Selecteer een waarde 114.2 x 10.4
126.2 x 20.6
126.9 x 20.6
126.9 x 20.7
126.9 x 20.8
142 x 20.6 mm
142 x 25.4 mm
143 x 22.2 mm
17.5 x 25.4 x 35 mm
187 x 41.3 mm
195 x 25.4 mm
196 x 25.4 mm
197 x 22.2 mm
20 x 114 mm
203 x 25.4 mm
21 x 142 mm
21 x 359 mm
22 x 144 mm
220 x 41.3 mm
25 x 196 mm
25.4 x 100 x 140 mm
25.4 x 142 mm
25.4 x 195 mm
25.4 x 359 mm
25.4 x 359mm
25.4 x 70 x 103 mm
25.4 x 85 x 112 mm
25.4 x 95 x 124 mm
253.8 x 20.6
254 x 25.4 mm
254 x 63.5 mm
276 x 76 mm
327 x 41.3 mm
336 x 50.8 mm
340 x 41.3 mm
35 x 192 mm
359 x 25.4 mm
359 x 50.8 mm
359 x 63.5 mm
359 x 76.2 mm
36 x 257 mm
40 x 186 mm
41 x 220 mm
41 x 328 mm
41.3 x 220 mm
43 x 427 mm
440 x 41.3 mm
440 x 41.3mm
441 x 173 x 76.2 mm
441 x 50.8 mm
441 x 76 mm
441 x 76.2 mm
461 x 50.8 mm
461 x 76 mm
461 x 76.2 mm
479 x 76 mm
50 x 400 mm
50.8 x 203 mm
50.8 x 359 mm
50.8 x 442 mm
50.8 x 565mm
51 x 192 mm
51 x 254 mm
51 x 255 mm
51 x 275 mm
51 x 284 mm
51 x 285 mm
51 x 292 mm
51 x 294 mm
51 x 356 mm
51 x 359 mm
51 x 430 mm
51 x 442 mm
51 x 461 mm
51 x 537 mm
51 x 565 mm
533 mm
54 x 31 mm
55 x 257 mm
565 x 76.2 mm
57.1 x 10.4
63 x 340 mm
63.5 x 254 mm
63.5 x 359 mm
64 x 254 mm
64 x 292 mm
64 x 442 mm
64 x 537 mm
660 mm
76 x 109 x 533 mm
76 x 172 x 337 mm
76 x 192 mm
76 x 203 mm
76 x 254 mm
76 x 262 mm
76 x 275 mm
76 x 276 mm
76 x 285 mm
76 x 286 mm
76 x 292 mm
76 x 305 mm
76 x 319 mm
76 x 337 mm
76 x 356 mm
76 x 359 mm
76 x 360 mm
76 x 400 mm
76 x 403 mm
76 x 403mm
76 x 432 mm
76 x 442 mm
76 x 461 mm
76 x 485 mm
76 x 486 mm
76 x 490 mm
76 x 537 mm
76 x 565 mm
76 x 914 mm
76.1 x 10.4
76.2 x 10.4
76.2 x 10.5
76.2 x 172 x 403 mm
76.2 x 403 mm
76.2 x 552 mm
76.2 x 565 mm
76.2 X 565mm
76.2 X 914mm
77 x 292 mm
787 mm
81 x 257 mm
82 x 915 mm
86 x 25.4 mm
88 x 292 mm
88 x 442 mm
88 x 537 mm
914 x 76.2 mm
Selecteer een waarde 0.16 A
0.5 A
0.62 A
1 A
1.4 A
1.5 A
1.8 A
2 A
3 A
3.15 A
3.6 A
4 A
5 A
6 A
6.3 A
7 A
7.5 A
8 A
9 A
10 A
12 A
15 A
16 A
20 A
22.4 A
24 A
25 A
30 A
31.5 A
35.5 A
40 A
45 A
50 A
56 A
60 A
63 A
65 A
70 A
71 A
75 A
80 A
85 A
90 A
100 A
112 A
125 A
130 A
140 A
150 A
160 A
170 A
180 A
200 A
224 A
230 A
250 A
315 A
350 A
355 A
360 A
390 A
400 A
450 A
550 A
567 A
639 A
700 A
Selecteer een waarde AC 10 kV
AC 1000 V
AC 11.5 kV
AC 1100 V
AC 12 kV
AC 1200 V
AC 14.3 kV
AC 15 kV
AC 15.5 kV
AC 17.5 kV
AC 2.75 kV
AC 22 kV
AC 24 kV
AC 240 V
AC 2400 V
AC 25 kV
AC 2500 V
AC 3.3 kV
AC 3.6 kV
AC 33 kV
AC 36 kV
AC 38 kV
AC 46 kV
AC 4800 V
AC 5.5 kV
AC 5000 V
AC 6.2 kV
AC 7.2 kV
AC 72.5 kV
AC 8.25 kV